Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 2.19/1 S B2 1.500 5/8" 9T - 16/32 D.P. SPLINE
Part #:20-2008461
Catalog #:95LH 2.19/1 S B2 1.500 5/8" 9T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 63.5 | Product Type: | Parallel |
| Product Line: | Parallel Shaft Drive | Service Factor: | 1 |
| Gear Type: | S | Ratio: | 2.19:1 |
| Model Code: | 95LH | Output Diameter (in): | 1.500 in |
| Output RPM: | 799 | Series Code: | 95L |
| Input Diameter (in): | 5/8" 9T - 16/32 D.P. SPLINE in | Ratio Range: | 2:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | B2 |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4,962 in/lbs |
General Specifications
| UPC: | 662798893532 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

