Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 2.19/1 S C2 2.000 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2008465
Catalog #:95LH 2.19/1 S C2 2.000 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 95L | Product Type: | Parallel |
| Model Code: | 95LH | Output Diameter (in): | 2.000 in |
| Ratio: | 2.19:1 | Service Factor: | 1 |
| Gear Type: | S | Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in |
| Output RPM: | 799 | Maximum Input HP: | 63.5 |
| Product Line: | Parallel Shaft Drive | Ratio Range: | 2:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | C2 |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4,962 in/lbs |
General Specifications
| UPC: | 662798939605 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

