Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 4.86/1 S A2-CL2000 2.250 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2008466
Catalog #:95LH 4.86/1 S A2-CL2000 2.250 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Output RPM: | 360 |
| Service Factor: | 1 | Gear Type: | S |
| Ratio: | 4.86:1 | Series Code: | 95L |
| Output Diameter (in): | 2.250 in | Maximum Input HP: | 36.9 |
| Model Code: | 95LH | Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in |
| Product Line: | Parallel Shaft Drive | Ratio Range: | 5:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | A2CL2000 |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6,387 in/lbs |
General Specifications
| UPC: | 662798939681 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

