Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 5.00/1 S B4 1.375-6B 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2008473
Catalog #:85LH 5.00/1 S B4 1.375-6B 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Output Diameter (in): | 1-3/8-6B in |
| Gear Type: | S | Ratio: | 5:1 |
| Service Factor: | 1 | Series Code: | 85L |
| Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in | Product Line: | Parallel Shaft Drive |
| Output RPM: | 350 | Maximum Input HP: | 21 |
| Model Code: | 85LH | Input Style: | Hydraulic Adapter |
| Ratio Range: | 5:1 | Motor Frame Size: | B4 |
| Output Torque Rating (in-lb): | 3,740 in/lbs | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961001146 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

