Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 3.10/1 S C4 1.750 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2008475
Catalog #:95LH 3.10/1 S C4 1.750 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 95LH | Output Diameter (in): | 1.750 in |
| Product Type: | Parallel | Gear Type: | S |
| Ratio: | 3.10:1 | Service Factor: | 1 |
| Output RPM: | 565 | Maximum Input HP: | 51.2 |
| Series Code: | 95L | Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in |
| Product Line: | Parallel Shaft Drive | Input Style: | Hydraulic Adapter |
| Ratio Range: | 3:1 | Motor Frame Size: | C4 |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5,657 in/lbs |
General Specifications
| UPC: | 662961024435 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

