Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 5.83/1 S A2 1.500 .875 DIA - 3/16 X 3/32 KW
Part #:20-2008479
Catalog #:95LH 5.83/1 S A2 1.500 .875 DIA - 3/16 X 3/32 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Product Type: | Parallel |
| Model Code: | 95LH | Series Code: | 95L |
| Ratio: | 5.83:1 | Output RPM: | 300 |
| Maximum Input HP: | 31.8 | Input Diameter (in): | .875 DIA - 3/16 X 3/32 KW in |
| Product Line: | Parallel Shaft Drive | Gear Type: | S |
| Service Factor: | 1 | Ratio Range: | 6:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | A2 |
| Output Torque Rating (in-lb): | 6,600 in/lbs | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961043511 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

