Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3E 31.14/1 S 182TC 1.375 1.125 DIA - 1/4 X 1/8 KW
Part #:20-2008484
Catalog #:3E 31.14/1 S 182TC 1.375 1.125 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.375 in | Gear Type: | S |
| Service Factor: | 1 | Series Code: | 3 |
| Output RPM: | 56 | Model Code: | 3E |
| Input Diameter (in): | 1.125 DIA - 1/4 X 1/8 KW in | Ratio: | 31.14:1 |
| Product Line: | Parallel Shaft Drive | Product Type: | Parallel |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 8.4 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9191 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662961032584 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

