Hub City Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - RM3Q-2.964-210TC-180TC
Part #:0270-03073
Catalog #:RM3Q-2.964-210TC-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | RM3 | Series Code: | RM3 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Product Line: | Cast Iron Helical Ratio Multiplier | Ratio: | 2.964:1 |
| Input Diameter (in): | 1.375 in | Maximum Input HP: | 12.98 |
| Product Type: | Parallel | Ratio Range: | 3:1 |
| Output RPM: | 590 | Material Type: | Cast Iron |
| Gear Type: | Helical | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Output shaft: | Shaft |
| Output Torque Rating (in-lb): | 1,357 in/lbs | Housing Material: | Cast Iron |
| Center Distance (in): | 2.874 in |
General Specifications
| UPC: | 662961822154 | Weight: | 45.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

