Hub City Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - RM3Q-5.167-180TC-250TC
Part #:0270-03084
Catalog #:RM3Q-5.167-180TC-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.625 in | Model Code: | RM3 |
| Input Diameter (in): | 1.125 in | Product Type: | Parallel |
| Maximum Input HP: | 10.07 | Series Code: | RM3 |
| Ratio: | 5.167:1 | Service Factor: | 1 |
| Product Line: | Cast Iron Helical Ratio Multiplier | Input Style: | C-Face Quill |
| Gear Type: | Helical | Ratio Range: | 5:1 |
| Output RPM: | 339 | Material Type: | Cast Iron |
| Motor Frame Size: | 180TC | Output shaft: | Shaft |
| Housing Material: | Cast Iron | Center Distance (in): | 2.874 in |
| Output Torque Rating (in-lb): | 1,836 in/lbs |
General Specifications
| UPC: | 662961802231 | Weight: | 45.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

