Hub City Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - RM3Q-5.167-210TC-210TC
Part #:0270-03086
Catalog #:RM3Q-5.167-210TC-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Model Code: | RM3 |
| Series Code: | RM3 | Ratio: | 5.167:1 |
| Product Type: | Parallel | Maximum Input HP: | 10.07 hp @ 1750 rpm |
| Input Diameter (in): | 1.375 in in | Product Line: | Cast Iron Helical Ratio Multiplier |
| Output Diameter (in): | 1.375 in | Ratio Range: | 5:1 |
| Reducer Style: | RM3 | Output RPM: | 339 |
| Input Style: | C-Face Quill | Gear Type: | Helical |
| Material Type: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 10.07 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.874 in |
| Output shaft: | Shaft | Output Torque Rating (in-lb): | 1836 in/lbs |
| Overhung Load Rating (lb): | 900 lb |
General Specifications
| UPC: | 662961822215 | Weight: | 45.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

