Hub City Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - RM3Q-7.538-180TC-210TC
Part #:0270-03089
Catalog #:RM3Q-7.538-180TC-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | RM3 | Maximum Input HP: | 5.8 |
| Product Type: | Parallel | Service Factor: | 1 |
| Output Diameter (in): | 1.375 in | Series Code: | RM3 |
| Input Diameter (in): | 1.125 in | Product Line: | Cast Iron Helical Ratio Multiplier |
| Ratio: | 7.538:1 | Ratio Range: | 7.5:1 |
| Material Type: | Cast Iron | Output RPM: | 232 |
| Gear Type: | Helical | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1,544 in/lbs | Output shaft: | Shaft |
General Specifications
| Weight: | 45.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

