Hub City Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - RM3C-2.000-210TC-210TC
Part #:0270-03095
Catalog #:RM3C-2.000-210TC-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.375 in | Maximum Input HP: | 20 |
| Series Code: | RM3 | Product Line: | Cast Iron Helical Ratio Multiplier |
| Service Factor: | 1 | Output Diameter (in): | 1.375 in |
| Ratio: | 2.000:1 | Product Type: | Parallel |
| Model Code: | RM3 | Input Style: | C-Face Coupled |
| Ratio Range: | 2:1 | Gear Type: | Helical |
| Material Type: | Cast Iron | Output RPM: | 875 |
| Motor Frame Size: | 210TC | Center Distance (in): | 2.874 in |
| Output Torque Rating (in-lb): | 1,412 in/lbs | Output shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961821775 | Weight: | 45.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

