Hub City Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - RM3C-2.964-180TC-210TC
Part #:0270-03101
Catalog #:RM3C-2.964-180TC-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.375 in |
| Series Code: | RM3 | Product Type: | Parallel |
| Product Line: | Cast Iron Helical Ratio Multiplier | Input Diameter (in): | 1.125 in |
| Model Code: | RM3 | Maximum Input HP: | 12.98 |
| Ratio: | 2.964:1 | Output RPM: | 590 |
| Input Style: | C-Face Coupled | Material Type: | Cast Iron |
| Ratio Range: | 3:1 | Gear Type: | Helical |
| Motor Frame Size: | 180TC | Output shaft: | Shaft |
| Output Torque Rating (in-lb): | 1,357 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 45.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

