Hub City Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - RM3C-2.964-210TC-250TC
Part #:0270-03105
Catalog #:RM3C-2.964-210TC-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 12.98 | Model Code: | RM3 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Series Code: | RM3 | Product Line: | Cast Iron Helical Ratio Multiplier |
| Product Type: | Parallel | Ratio: | 2.964:1 |
| Input Diameter (in): | 1.375 in | Ratio Range: | 3:1 |
| Material Type: | Cast Iron | Input Style: | C-Face Coupled |
| Output RPM: | 590 | Gear Type: | Helical |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output shaft: | Shaft | Output Torque Rating (in-lb): | 1,357 in/lbs |
General Specifications
| Weight: | 45.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

