Hub City Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - RM3C-4.045-210TC-210TC
Part #:0270-03110
Catalog #:RM3C-4.045-210TC-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | RM3 |
| Model Code: | RM3 | Maximum Input HP: | 11.35 |
| Product Type: | Parallel | Ratio: | 4.045:1 |
| Input Diameter (in): | 1.375 in | Output Diameter (in): | 1.375 in |
| Product Line: | Cast Iron Helical Ratio Multiplier | Output RPM: | 433 |
| Material Type: | Cast Iron | Gear Type: | Helical |
| Ratio Range: | 4:1 | Input Style: | C-Face Coupled |
| Motor Frame Size: | 210TC | Output shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1,621 in/lbs |
| Center Distance (in): | 2.874 in |
General Specifications
| UPC: | 662961822185 | Weight: | 45.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

