Hub City Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - RM3C-5.167-180TC-250TC
Part #:0270-03114
Catalog #:RM3C-5.167-180TC-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | RM3 | Product Line: | Cast Iron Helical Ratio Multiplier |
| Maximum Input HP: | 10.07 | Ratio: | 5.167:1 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Product Type: | Parallel | Model Code: | RM3 |
| Input Diameter (in): | 1.125 in | Gear Type: | Helical |
| Ratio Range: | 5:1 | Output RPM: | 339 |
| Input Style: | C-Face Coupled | Material Type: | Cast Iron |
| Motor Frame Size: | 180TC | Output shaft: | Shaft |
| Output Torque Rating (in-lb): | 1,836 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 45.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

