Hub City Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - RM3S-2.000---180TC
Part #:0270-03121
Catalog #:RM3S-2.000---180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Model Code: | RM3 |
| Ratio: | 2.000:1 | Service Factor: | 1 |
| Product Line: | Cast Iron Helical Ratio Multiplier | Maximum Input HP: | 20 |
| Output Diameter (in): | 1.125 in | Series Code: | RM3 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 2:1 |
| Output RPM: | 875 | Material Type: | Cast Iron |
| Input Style: | Shaft | Gear Type: | Helical |
| Output shaft: | Shaft | Output Torque Rating (in-lb): | 1,412 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 45.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

