Hub City Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - RM3S-4.045---210TC
Part #:0270-03128
Catalog #:RM3S-4.045---210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | RM3 | Series Code: | RM3 |
| Input Diameter (in): | 1.25 in | Ratio: | 4.045:1 |
| Product Line: | Cast Iron Helical Ratio Multiplier | Product Type: | Parallel |
| Service Factor: | 1 | Maximum Input HP: | 11.35 |
| Output Diameter (in): | 1.375 in | Ratio Range: | 4:1 |
| Input Style: | Shaft | Output RPM: | 433 |
| Material Type: | Cast Iron | Gear Type: | Helical |
| Housing Material: | Cast Iron | Output shaft: | Shaft |
| Output Torque Rating (in-lb): | 1,621 in/lbs |
General Specifications
| Weight: | 45.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

