Grove Gear Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - TXMQ3-2.000-210TC-180TC
Part #:707063L
Catalog #:TXMQ3-2.000-210TC-180TC
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 180TC to 210TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 2 |
| Reducer Style: | TXMQ3 | Output Style: | Solid Output Shaft |
| Input/Output Flange: | 210-180 | Material Type: | Cast Iron |
| Reduction: | Single | Gearbox Style: | TXMQ3 |
| Series Code: | RM | Output RPM: | 875 |
| Series: | Cast Iron Ratio Multipliers | Input Style: | C-Face Quill |
| Output HP: | 19.6 | Size: | 3 |
| Product Line: | Ratio Multiplier | Product Type: | Ratio Multiplier |
| Gear Type: | Helical | Ratio Range: | 2:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Output Torque Rating (in-lb): | 1412 in/lbs | Input HP @ 1750 RPM: | 20 |
| Housing Material: | Cast Iron | Overhung Load Rating (lb): | 900 lb |
| Output shaft: | Shaft |
General Specifications
| UPC: | 690310139080 | Weight: | 45.00 LB |

