Grove Gear Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - TXMQ3-2.964-180-180
Part #:707069L
Catalog #:TXMQ3-2.964-180-180
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 180TC to 210TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 590 | Series Code: | RM |
| Reducer Style: | TXMQ3 | Output HP: | 12.72 |
| Input/Output Flange: | 180-180 | Material Type: | Cast Iron |
| Size: | 3 | Gearbox Style: | TXMQ3 |
| Reduction: | Single | Ratio: | 2.964 |
| Series: | Cast Iron Ratio Multipliers | Input RPM: | 1,750 |
| Mounting Style: | Block | Input Style: | C-Face Quill |
| Output Style: | Solid Output Shaft | Product Type: | Ratio Multiplier |
| Output Diameter (in): | 1.125 in | Product Line: | Ratio Multiplier |
| Gear Type: | Helical | Ratio Range: | 3:1 |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 10 | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Motor Frame Size: | 180TC |
| Overhung Load Rating (lb): | 900 lb | Output shaft: | Shaft |
| Output Torque Rating (in-lb): | 1357 in/lbs | Input HP @ 1750 RPM: | 12.98 |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310101698 | Weight: | 51.00 LB |
| Packaged Length: | 14.69 IN | Packaged Width: | 10.88 IN |
| Packaged Height: | 10.81 IN |

