Grove Gear Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - TXMQ3-4.045-180TC-180TC
Part #:707075L
Catalog #:TXMQ3-4.045-180TC-180TC
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 180TC to 210TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Cast Iron | Output Style: | Solid Output Shaft |
| Gearbox Style: | TXMQ3 | Reduction: | Single |
| Input RPM: | 1,750 | Series Code: | RM |
| Input Style: | C-Face Quill | Size: | 3 |
| Output HP: | 11.13 | Series: | Cast Iron Ratio Multipliers |
| Reducer Style: | TXMQ3 | Output RPM: | 433 |
| Ratio: | 4.045 | Input/Output Flange: | 180-180 |
| Service Factor: | 1 | Gear Type: | Helical |
| Output Diameter (in): | 1.125 in | Product Type: | Ratio Multiplier |
| Ratio Range: | 4:1 | Input Diameter (in): | 1.125 in |
| Product Line: | Ratio Multiplier | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 11.35 | Housing Material: | Cast Iron |
| Output shaft: | Shaft | Output Torque Rating (in-lb): | 1621 in/lbs |
| Overhung Load Rating (lb): | 900 lb |
General Specifications
| UPC: | 690310101704 | Weight: | 45.00 LB |
| Packaged Length: | 14.69 IN | Packaged Width: | 10.88 IN |
| Packaged Height: | 10.81 IN |

