Grove Gear Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - TXMQ3-5.167-210-180
Part #:707084L
Catalog #:TXMQ3-5.167-210-180
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 180TC to 210TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | Output HP: | 9.87 |
| Reduction: | Single | Input/Output Flange: | 210-180 |
| Ratio: | 5.167 | Series: | Cast Iron Ratio Multipliers |
| Series Code: | RM | Input Style: | C-Face Quill |
| Output Style: | Solid Output Shaft | Size: | 3 |
| Mounting Style: | Block | Reducer Style: | TXMQ3 |
| Output RPM: | 339 | Material Type: | Cast Iron |
| Gearbox Style: | TXMQ3 | Product Line: | Ratio Multiplier |
| Output Diameter (in): | 1.125 in | Product Type: | Ratio Multiplier |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 10 | Gear Type: | Helical |
| Service Factor: | 1 | Input Diameter (in): | 1.375 in |
| Ratio Range: | 5:1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 10.07 | Output Torque Rating (in-lb): | 1836 in/lbs |
| Output shaft: | Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (lb): | 900 lb |
General Specifications
| Weight: | 45.00 LB |

