Grove Gear Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - TXMQ3-7.538-180-180
Part #:707087L
Catalog #:TXMQ3-7.538-180-180
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 180TC to 210TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | RM | Mounting Style: | Block |
| Reduction: | Single | Material Type: | Cast Iron |
| Output RPM: | 232 | Series: | Cast Iron Ratio Multipliers |
| Gearbox Style: | TXMQ3 | Reducer Style: | TXMQ3 |
| Ratio: | 7.538 | Input RPM: | 1,750 |
| Output Style: | Solid Output Shaft | Input/Output Flange: | 180-180 |
| Size: | 3 | Input Style: | C-Face Quill |
| Output HP: | 5.69 | Input Diameter (in): | 1.125 in |
| Product Line: | Ratio Multiplier | Nominal Motor HP Rating to HP @ 1750 RPM: | 5 |
| Service Factor: | 1 | Gear Type: | Helical |
| Output Diameter (in): | 1.125 in | Product Type: | Ratio Multiplier |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1544 in/lbs | Overhung Load Rating (lb): | 900 lb |
| Input HP @ 1750 RPM: | 5.8 | Housing Material: | Cast Iron |
| Output shaft: | Shaft |
General Specifications
| UPC: | 690310101728 | Weight: | 45.00 LB |
| Packaged Length: | 14.69 IN | Packaged Width: | 10.88 IN |
| Packaged Height: | 10.81 IN |

