Grove Gear Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - TXM3-5.167-180-180
Part #:707111L
Catalog #:TXM3-5.167-180-180
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 180TC to 210TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5.167 | Reducer Style: | TXM3 |
| Series: | Cast Iron Ratio Multipliers | Size: | 3 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output HP: | 9.87 | Gearbox Style: | TXM3 |
| Material Type: | Cast Iron | Input/Output Flange: | 180-180 |
| Output RPM: | 339 | Output Style: | Solid Output Shaft |
| Input RPM: | 1,750 | Series Code: | RM |
| Ratio Range: | 5:1 | Product Line: | Ratio Multiplier |
| Product Type: | Ratio Multiplier | Input Diameter (in): | 1.125 in |
| Gear Type: | Helical | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 10.07 | Output Torque Rating (in-lb): | 1836 in/lbs |
| Housing Material: | Cast Iron | Output shaft: | Shaft |
| Overhung Load Rating (lb): | 900 lb |
General Specifications
| Weight: | 45.00 LB |

