Grove Gear Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - TXM3-5.167-210-210
Part #:707115L
Catalog #:TXM3-5.167-210-210
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 180TC to 210TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Single | Input Style: | C-Face Quill |
| Gearbox Style: | TXM3 | Ratio: | 5.167 |
| Reducer Style: | TXM3 | Input RPM: | 1,750 |
| Output HP: | 9.87 | Material Type: | Cast Iron |
| Size: | 3 | Series Code: | RM |
| Input/Output Flange: | 210-210 | Output Style: | Solid Output Shaft |
| Series: | Cast Iron Ratio Multipliers | Output RPM: | 339 |
| Product Type: | Ratio Multiplier | Ratio Range: | 5:1 |
| Product Line: | Ratio Multiplier | Output Diameter (in): | 1.375 in |
| Service Factor: | 1 | Gear Type: | Helical |
| Housing Material: | Cast Iron | Output shaft: | Shaft |
| Output Torque Rating (in-lb): | 1836 in/lbs | Overhung Load Rating (lb): | 900 lb |
| Input HP @ 1750 RPM: | 10.07 |
General Specifications
| Weight: | 45.00 LB |

