Grove Gear Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - TX3-2.000--180TC
Part #:707120L
Catalog #:TX3-2.000--180TC
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 180TC to 210TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 875 | Material Type: | Cast Iron |
| Reducer Style: | TX3 | Input/Output Flange: | --180 |
| Output Style: | Solid Output Shaft | Series: | Cast Iron Ratio Multipliers |
| Ratio: | 2 | Output HP: | 19.6 |
| Input RPM: | 1,750 | Series Code: | RM |
| Input Style: | Shaft | Reduction: | Single |
| Gearbox Style: | TX3 | Size: | 3 |
| Product Type: | Ratio Multiplier | Gear Type: | Helical |
| Output Diameter (in): | 1.125 in | Ratio Range: | 2:1 |
| Product Line: | Ratio Multiplier | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1412 in/lbs | Overhung Load Rating (lb): | 900 lb |
| Housing Material: | Cast Iron | Output shaft: | Shaft |
| Input HP @ 1750 RPM: | 20 |
General Specifications
| UPC: | 690310146132 | Weight: | 45.00 LB |

