Grove Gear Cast Iron Helical Ratio Multiplier Cast Iron Ratio Multiplier - TX3-5.167--180
Part #:707129L
Catalog #:TX3-5.167--180
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 180TC to 210TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Cast Iron Ratio Multipliers | Gearbox Style: | TX3 |
| Reducer Style: | TX3 | Size: | 3 |
| Input Style: | Shaft | Series Code: | RM |
| Material Type: | Cast Iron | Output RPM: | 339 |
| Input RPM: | 1,750 | Output HP: | 9.87 |
| Output Style: | Solid Output Shaft | Ratio: | 5.167 |
| Reduction: | Single | Input/Output Flange: | --180 |
| Input Diameter (in): | 1.25 in | Product Line: | Ratio Multiplier |
| Output Diameter (in): | 1.125 in | Gear Type: | Helical |
| Service Factor: | 1 | Product Type: | Ratio Multiplier |
| Ratio Range: | 5:1 | Overhung Load Rating (lb): | 900 lb |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 10.07 |
| Output shaft: | Shaft | Output Torque Rating (in-lb): | 1836 in/lbs |
General Specifications
| UPC: | 690310101711 | Weight: | 45.00 LB |
| Packaged Length: | 14.69 IN | Packaged Width: | 10.88 IN |
| Packaged Height: | 10.81 IN |

