Hub City Parallel Shaft Drive Ductile Iron Parallel Shaft Drive - 8H 29.32/1 S A2 4.438 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2007832
Catalog #:8H 29.32/1 S A2 4.438 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 8 | Output Diameter (in): | 4.438 in |
| Output RPM: | 59 | Model Code: | 8H |
| Gear Type: | S | Product Line: | Parallel Shaft Drive |
| Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in | Product Type: | Parallel |
| Ratio: | 29.32:1 | Service Factor: | 1 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 30:1 |
| Motor Frame Size: | A2 | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 107060 in/lbs | Housing Material: | Ductile Iron |
| Input HP @ 1750 RPM: | 101.7 |
General Specifications
| UPC: | 662798295589 | Weight: | 725.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

