Grove Gear PFQ7173-135.69-M5-F1 - PFQ7173-135.69-M5-F1
Part #:P7173015.F1
Catalog #:PFQ7173-135.69-M5-F1
KEY FEATURES
- Single-piece aluminum alloy housing vacuum impregnated with Resinol RT (MILSTD 276) for protection and sealing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Premium Viton® seal provide extra protection against entry of contaminants or loss of lubrication. Tandem seals available on input and output.
- Oversized ball bearings on both input and output shafts.
- All gearing is hardened and ground (AGMA Class 10 or better), for enhanced efficiency and noise reduction. Double reduction units are 96 – 97% efficient.and#10;Bearing spans optimized to allow for maximum overhung load capacity, enhanced durability and reliability—while minimizing shaft deflection.
- Wide selection of accessory bases and flanges.
- Mounting dimensions are interchangeable with many popular reducers.
- Integral mounting bases and output flanges designed to interchange integral output flange also available to allow interchange with many industry standard sizes.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.

