Hub City Stainless Steel Helical Ratio Multiplier Stainless Steel Ratio Multiplier - SSRM1Q-2.056-56C-56C
Part #:0270-02402
Catalog #:SSRM1Q-2.056-56C-56C
KEY FEATURES
- 316 stainless steel housing
- Can be used as reducer or increaser
- 303 stainless steel shafts
- Use between gear drive and motor to gain additional gear reduction
- Helical gearing
- Configured for severe high pressure and chemical washdown environments
- BISSC certified and HACCP compatible
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Output RPM: | 851 |
| Service Factor: | 1 | Model Code: | SSRM1 |
| Ratio: | 2.056:1 | Series Code: | SSRM1 |
| Product Line: | Stainless Steel Helical Ratio Multiplier | Output Diameter (in): | 0.625 in |
| Product Type: | Parallel | Material Type: | Stainless Steel |
| Ratio Range: | 2:1 | Gear Type: | Helical |
| Input Style: | C-Face Quill | Certifications: | IP69K, USDA Accepted Equipment |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 347 in/lbs |
| Center Distance (in): | 1.909 in | Input HP @ 1750 RPM: | 4.69 |
| Output shaft: | Shaft | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798571942 | Weight: | 20.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

