Hub City Stainless Steel Helical Ratio Multiplier Stainless Steel Ratio Multiplier - SSRM1Q-5.111-56C-56C
Part #:0270-02403
Catalog #:SSRM1Q-5.111-56C-56C
KEY FEATURES
- 316 stainless steel housing
- Can be used as reducer or increaser
- 303 stainless steel shafts
- Use between gear drive and motor to gain additional gear reduction
- Helical gearing
- Configured for severe high pressure and chemical washdown environments
- BISSC certified and HACCP compatible
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Helical Ratio Multiplier | Output Diameter (in): | 0.625 in |
| Ratio: | 5.111:1 | Input Diameter (in): | 0.625 in in |
| Model Code: | SSRM1 | Service Factor: | 1 |
| Series Code: | SSRM1 | Product Type: | Parallel |
| Output RPM: | 342 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Gear Type: | Helical |
| Input RPM: | 1,750 | Reducer Style: | RM1 |
| Material Type: | Stainless Steel | Maximum Input HP: | 2.33 hp @ 1750 rpm |
| Certifications: | IP69K, USDA Accepted Equipment | Motor Frame Size: | 56C |
| Center Distance (in): | 1.909 in | Output Torque Rating (in-lb): | 428 in/lbs |
| Overhung Load Rating (lb): | 375 lb | Input HP @ 1750 RPM: | 2.33 |
| Output shaft: | Shaft | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798571966 | Weight: | 21.60 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

