Hub City Stainless Steel Helical Ratio Multiplier Stainless Steel Ratio Multiplier - SSRM1Q-2.929-56C-56C
Part #:0270-02407
Catalog #:SSRM1Q-2.929-56C-56C
KEY FEATURES
- 316 stainless steel housing
- Can be used as reducer or increaser
- 303 stainless steel shafts
- Use between gear drive and motor to gain additional gear reduction
- Helical gearing
- Configured for severe high pressure and chemical washdown environments
- BISSC certified and HACCP compatible
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Ratio: | 2.929:1 | Product Line: | Stainless Steel Helical Ratio Multiplier |
| Input Diameter (in): | 0.625 in in | Model Code: | SSRM1 |
| Product Type: | Parallel | Output RPM: | 598 |
| Series Code: | SSRM1 | Input RPM: | 1,750 |
| Ratio Range: | 3:1 | Reducer Style: | RM1 |
| Maximum Input HP: | 3.64 hp @ 1750 rpm | Material Type: | Stainless Steel |
| Input Style: | C-Face Quill | Gear Type: | Helical |
| Certifications: | IP69K, USDA Accepted Equipment | Motor Frame Size: | 56C |
| Center Distance (in): | 1.909 in | Overhung Load Rating (lb): | 375 lb |
| Output Torque Rating (in-lb): | 384 in/lbs | Output shaft: | Shaft |
| Input HP @ 1750 RPM: | 3.64 | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798572543 | Weight: | 47.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

