Hub City Stainless Steel Helical Ratio Multiplier Stainless Steel Ratio Multiplier - SSRM1Q-7.461-140TC-140TC
Part #:0270-02420
Catalog #:SSRM1Q-7.461-140TC-140TC
KEY FEATURES
- 316 stainless steel housing
- Can be used as reducer or increaser
- 303 stainless steel shafts
- Use between gear drive and motor to gain additional gear reduction
- Helical gearing
- Configured for severe high pressure and chemical washdown environments
- BISSC certified and HACCP compatible
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Ratio: | 7.461:1 |
| Input Diameter (in): | 0.875 in in | Output Diameter (in): | 0.875 in |
| Product Line: | Stainless Steel Helical Ratio Multiplier | Series Code: | SSRM1 |
| Model Code: | SSRM1 | Output RPM: | 235 |
| Service Factor: | 1 | Maximum Input HP: | 1.56 @ 1750 rpm |
| Gear Type: | Helical | Input Style: | C-Face Quill |
| Reducer Style: | RM1 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Material Type: | Stainless Steel |
| Certifications: | IP69K, USDA Accepted Equipment | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 419 in/lbs | Output shaft: | Shaft |
| Center Distance (in): | 1.909 in | Overhung Load Rating (lb): | 455 lb |
| Housing Material: | Stainless Steel | Input HP @ 1750 RPM: | 1.56 |
General Specifications
| UPC: | 662798662633 | Weight: | 20.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

