Grove Gear Stainless Steel Helical Ratio Multiplier Stainless Steel Ratio Multiplier - STXMQ-7.462-56C-56C
Part #:707705L
Catalog #:STXMQ-7.462-56C-56C
KEY FEATURES
- Stainless steel ratio multipliers provide superior resistance to corrosion in critical and harsh environments.
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- 316 stainless steel housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C - 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 235 | Input RPM: | 1,750 |
| Output HP: | 1.52 | Series: | Stainless Steel Ratio Multipliers |
| Input/Output Flange: | 56-56 | Ratio: | 7.462 |
| Material Type: | Stainless Steel | Reduction: | Single |
| Product Line: | Ratio Multiplier | Product Type: | Ratio Multiplier |
| Output Style: | Solid Output Shaft | Exact Ratio: | 7.462 |
| Input Keyway: | 3/16 X 3/32 | Output Diameter (in): | 0.625 in |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Gear Type: | Helical | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 419 in/lbs |
| Input HP @ 1750 RPM: | 1.56 | Output shaft: | Shaft |
| Overhung Load Rating (lb): | 300 lb | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 690310102916 | Weight: | 13.00 LB |

