Grove Gear Stainless Steel Helical Ratio Multiplier Stainless Steel Ratio Multiplier - STXMQ-2.929-140TC-140TC
Part #:707717L
Catalog #:STXMQ-2.929-140TC-140TC
KEY FEATURES
- Stainless steel ratio multipliers provide superior resistance to corrosion in critical and harsh environments.
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- 316 stainless steel housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C - 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | Output HP: | 3.53 |
| Output RPM: | 598 | Output Diameter (in): | 0.875 in |
| Ratio Range: | 3:1 | Input Style: | C-Face Quill |
| Reduction: | Single | Service Factor: | 1 |
| Product Type: | Ratio Multiplier | Gear Type: | Helical |
| Input/Output Flange: | 140-140 | Product Line: | Ratio Multiplier |
| Input Diameter (in): | 0.875 in | Exact Ratio: | 2.929 |
| Series: | Stainless Steel Ratio Multipliers | Ratio: | 2.929 |
| Output Style: | Solid Output Shaft | Input Keyway: | 3/16 X 3/32 |
| Material Type: | Stainless Steel | Output Torque Rating (in-lb): | 384 in/lbs |
| Overhung Load Rating (lb): | 265 lb | Output shaft: | Shaft |
| Housing Material: | Stainless Steel | Input HP @ 1750 RPM: | 3.64 |
General Specifications
| UPC: | 690310142653 | Weight: | 19.00 LB |

