Grove Gear Stainless Steel Helical Ratio Multiplier Stainless Steel Ratio Multiplier - STXMQ-7.462-140TC-140TC
Part #:707720L
Catalog #:STXMQ-7.462-140TC-140TC
KEY FEATURES
- Stainless steel ratio multipliers provide superior resistance to corrosion in critical and harsh environments.
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- 316 stainless steel housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C - 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 235 |
| Output HP: | 1.52 | Material Type: | Stainless Steel |
| Output Diameter (in): | 0.875 in | Output Style: | Solid Output Shaft |
| Input Keyway: | 3/16 X 3/32 | Input Diameter (in): | 0.875 in |
| Input Style: | C-Face Quill | Product Type: | Ratio Multiplier |
| Series: | Stainless Steel Ratio Multipliers | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Ratio: | 7.462 |
| Input/Output Flange: | 140-140 | Product Line: | Ratio Multiplier |
| Gear Type: | Helical | Exact Ratio: | 7.462 |
| Reduction: | Single | Overhung Load Rating (lb): | 300 lb |
| Input HP @ 1750 RPM: | 1.56 | Output shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 419 in/lbs |
General Specifications
| UPC: | 690310165461 |

