Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 200 4/1 A H
Part #:0220-01001
Catalog #:200 4/1 A H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Service Factor: | 1 |
| Series Code: | 200 | Product Line: | Parallel Shaft Drive |
| Ratio: | 4:1 | Model Code: | 200 |
| Output RPM: | 438 | Product Type: | Parallel |
| Gear Type: | H | Input Diameter (in): | 1.5 in |
| Output Diameter (in): | 1.500 in | Maximum Input HP: | 45 @ 1750 RPM |
| Ratio Range: | 4:1 | Input Style: | Shaft |
| Output Torque Rating (in-lb): | 6288 @ 438 RPM in/lbs | Center Distance (in): | 5.424 in |
| Housing Material: | Cast Iron | Output shaft: | Shaft |
General Specifications
| UPC: | 662798005362 | Weight: | 83.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

