Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 200 2/1 DO H
Part #:0220-01008
Catalog #:200 2/1 DO H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Parallel Shaft Drive | Output RPM: | 875 |
| Input Diameter (in): | 1.5 in | Model Code: | 200 |
| Output Diameter (in): | 1.500 in | Product Type: | Parallel |
| Service Factor: | 1 | Gear Type: | H |
| Style: | DO | Series Code: | 200 |
| Maximum Input HP: | 105 @ 1750 RPM | Ratio: | 2:1 |
| Input Style: | Shaft | Ratio Range: | 2:1 |
| Housing Material: | Cast Iron | Output shaft: | Shaft |
| Output Torque Rating (in-lb): | 7336 @ 875 RPM in/lbs | Center Distance (in): | 5.424 in |
General Specifications
| UPC: | 662798005393 | Weight: | 83.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

