Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 200 1.5/1 DO H
Part #:0220-01012
Catalog #:200 1.5/1 DO H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 1.5:1 | Input Diameter (in): | 1.5 in |
| Style: | DO | Output RPM: | 1167 |
| Maximum Input HP: | 132 @ 1750 RPM | Product Type: | Parallel |
| Series Code: | 200 | Model Code: | 200 |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Gear Type: | H | Product Line: | Parallel Shaft Drive |
| Input Style: | Shaft | Ratio Range: | 1.5:1 |
| Output Torque Rating (in-lb): | 6917 @ 1167 RPM in/lbs | Output shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798005416 | Weight: | 83.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

