Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 200 1/1 A H
Part #:0220-01013
Catalog #:200 1/1 A H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 1:1 | Output RPM: | 1750 |
| Series Code: | 200 | Input Diameter (in): | 1.5 in |
| Service Factor: | 1 | Product Type: | Parallel |
| Output Diameter (in): | 1.500 in | Style: | A |
| Model Code: | 200 | Gear Type: | H |
| Maximum Input HP: | 160 @ 1750 RPM | Product Line: | Parallel Shaft Drive |
| Ratio Range: | 1:1 | Input Style: | Shaft |
| Center Distance (in): | 5.424 in | Output Torque Rating (in-lb): | 5589 @ 1750 RPM in/lbs |
| Output shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798005423 | Weight: | 83.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

