Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 200 4/1 C H
Part #:0220-01030
Catalog #:200 4/1 C H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 4:1 | Product Line: | Parallel Shaft Drive |
| Style: | C | Service Factor: | 1 |
| Input Diameter (in): | 1.5 in | Product Type: | Parallel |
| Maximum Input HP: | 45 @ 1750 RPM | Output RPM: | 438 |
| Gear Type: | H | Output Diameter (in): | 1.500 in |
| Series Code: | 200 | Model Code: | 200 |
| Ratio Range: | 4:1 | Input Style: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6288 @ 438 RPM in/lbs |
| Output shaft: | Shaft |
General Specifications
| UPC: | 662798005492 | Weight: | 83.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

