Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 200 2/1 SO H 1.250
Part #:0220-01058
Catalog #:200 2/1 SO H 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 105 @ 1750 RPM | Ratio: | 2:1 |
| Product Line: | Parallel Shaft Drive | Output RPM: | 875 |
| Style: | SO | Service Factor: | 1 |
| Series Code: | 200 | Input Diameter (in): | 1.25 in |
| Product Type: | Parallel | Gear Type: | H |
| Model Code: | 200 | Output Diameter (in): | 1.250 in |
| Ratio Range: | 2:1 | Input Style: | Shaft |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7336 @ 875 RPM in/lbs |
General Specifications
| UPC: | 662798005607 | Weight: | 83.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

