Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 22 1/1 A S
Part #:0220-01501
Catalog #:22 1/1 A S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1 in | Series Code: | 22 |
| Ratio: | 1:1 | Maximum Input HP: | 26.3 @ 1750 RPM |
| Output RPM: | 1750 | Model Code: | 22 |
| Gear Type: | S | Product Line: | Parallel Shaft Drive |
| Style: | A | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Product Type: | Parallel |
| Ratio Range: | 1:1 | Input Style: | Shaft |
| Output shaft: | Shaft | Housing Material: | Cast Iron |
| Center Distance (in): | 3 in | Output Torque Rating (in-lb): | 919 @ 1750 RPM in/lbs |
General Specifications
| UPC: | 662798005669 | Weight: | 24.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

