Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 22 2/1 DO S
Part #:0220-01504
Catalog #:22 2/1 DO S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1 in | Product Type: | Parallel |
| Maximum Input HP: | 17.7 @ 1750 RPM | Gear Type: | S |
| Style: | DO | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Output RPM: | 875 |
| Product Line: | Parallel Shaft Drive | Series Code: | 22 |
| Ratio: | 2:1 | Model Code: | 22 |
| Input Style: | Shaft | Ratio Range: | 2:1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1237 @ 875 RPM in/lbs |
| Output shaft: | Shaft | Center Distance (in): | 3 in |
General Specifications
| UPC: | 662798005683 | Weight: | 24.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

