Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 22 1.5/1 A S
Part #:0220-01505
Catalog #:22 1.5/1 A S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Product Line: | Parallel Shaft Drive |
| Product Type: | Parallel | Series Code: | 22 |
| Maximum Input HP: | 21.2 @ 1750 RPM | Input Diameter (in): | 1 in |
| Gear Type: | S | Service Factor: | 1 |
| Model Code: | 22 | Style: | A |
| Ratio: | 1.5:1 | Output RPM: | 1250 |
| Input Style: | Shaft | Ratio Range: | 1.5:1 |
| Center Distance (in): | 3 in | Output Torque Rating (in-lb): | 1111 @ 1250 RPM in/lbs |
| Housing Material: | Cast Iron | Output shaft: | Shaft |
General Specifications
| UPC: | 662798005690 | Weight: | 24.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

