Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 22 2.53/1 C S
Part #:0220-01534
Catalog #:22 2.53/1 C S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Product Line: | Parallel Shaft Drive |
| Series Code: | 22 | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 1 in |
| Model Code: | 22 | Gear Type: | S |
| Maximum Input HP: | 14 @ 1750 RPM | Ratio: | 2.53:1 |
| Output RPM: | 692 | Style: | C |
| Ratio Range: | 2:1 | Input Style: | Shaft |
| Housing Material: | Cast Iron | Output shaft: | Shaft |
| Output Torque Rating (in-lb): | 1237 @ 692 RPM in/lbs |
General Specifications
| UPC: | 662798005805 | Weight: | 24.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

