Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 290 5/1 DO H
Part #:0220-74817
Catalog #:290 5/1 DO H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.75 in | Product Type: | Parallel |
| Product Line: | Parallel Shaft Drive | Ratio: | 5:1 |
| Output RPM: | 350 | Series Code: | 290 |
| Style: | DO | Gear Type: | H |
| Maximum Input HP: | 129.6 @ 1750 RPM | Model Code: | 290 |
| Output Diameter (in): | 2.500 in | Service Factor: | 1 |
| Input Style: | Shaft | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 23334.7 @ 350 RPM in/lbs | Output shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798082264 | Weight: | 335.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

