Hub City Parallel Shaft Drive Parallel Shaft Drive - 22 KIT, MTG BRACKET
Part #:0229-00026
Catalog #:22 KIT, MTG BRACKET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | Parallel model 22 | Material Type: | Steel |
| Overall Width (in): | 4.938 | Mounting Type: | Base |
| Overall Length (in): | 4 | Bolt Center-to-Center Length (in): | 3 |
| Overall Height (in): | 1.5 | Bolt Center-to-Center Width (in): | 3.938 |
| Base Type: | Vertical Base | Accessory Type: | Parallel Shaft |
General Specifications
| UPC: | 662798216515 | Weight: | 1.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

