Grove Gear Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - GR-TXMQ-2.000-56C-56C
Part #:708201L
Catalog #:GR-TXMQ-2.000-56C-56C
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Aluminum housing
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C to 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | RM | Reduction: | Single |
| Input Style: | C-Face Quill | Output RPM: | 875 |
| Material Type: | Aluminum | Input/Output Flange: | 56-56 |
| Ratio: | 2 | Output HP: | 5.88 |
| Output Style: | Solid Output Shaft | Gearbox Style: | TXMQ |
| Series: | Aluminum Ratio Multipliers | Input RPM: | 1,750 |
| Reducer Style: | TXMQ | Service Factor: | 1 |
| Gear Type: | Helical | Input Diameter (in): | 0.625 in |
| Product Line: | Ratio Multiplier | Ratio Range: | 2:1 |
| Output Diameter (in): | 0.625 in | Product Type: | Ratio Multiplier |
| Motor Frame Size: | 56C | Overhung Load Rating (lb): | 358 lb |
| Output shaft: | Shaft | Output Torque Rating (in-lb): | 424 in/lbs |
| Housing Material: | Aluminum | Input HP @ 1750 RPM: | 6 |
General Specifications
| UPC: | 690310102589 | Weight: | 10.50 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

