Grove Gear Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - GR-TXMQ-2.000-140TC-140TC
Part #:708204L
Catalog #:GR-TXMQ-2.000-140TC-140TC
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C to 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | RM | Input/Output Flange: | 140-140 |
| Input RPM: | 1,750 | Output Style: | Solid Output Shaft |
| Input Style: | C-Face Quill | Series: | Aluminum Ratio Multipliers |
| Gearbox Style: | TXMQ | Material Type: | Aluminum |
| Output RPM: | 875 | Reducer Style: | TXMQ |
| Output HP: | 5.88 | Reduction: | Single |
| Ratio: | 2 | Product Line: | Ratio Multiplier |
| Gear Type: | Helical | Service Factor: | 1 |
| Product Type: | Ratio Multiplier | Output Diameter (in): | 0.875 in |
| Input Diameter (in): | 0.875 in | Ratio Range: | 2:1 |
| Motor Frame Size: | 140TC | Output shaft: | Shaft |
| Input HP @ 1750 RPM: | 6 | Housing Material: | Aluminum |
| Overhung Load Rating (lb): | 358 lb | Output Torque Rating (in-lb): | 424 in/lbs |
General Specifications
| UPC: | 690310102596 | Weight: | 10.50 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

